DEV2L_899402_IMAGE
DEV2L_899402_IMAGE

Heat Treated Stainless Steel Nest Die, For #1 AWG Aircraft Non-Insulated Copper Connectors

Brand:

Burndy

Catalog ID:

DV1L

Heat Treated Stainless Steel Nest Die, For #1 AWG Aircraft Non-Insulated Copper Connectors.

Product details

General

Application
Crimping
Application - For Use On
Use with Y29BH Series Crimpers
Crimp Force Capacity
4.5 ton
Die Type
D Die
Type
Die
UPC
781810029749

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Package Contents
Die only

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings