A
* Representative image
A

N1 Hinged-Cover 4.5X5X3 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

A040503

N1 Hinged-Cover 4.5X5X3 Carbon Steel - Gray.

Designed for use as surface-mounted junction box, switch box and cutout box.

Bodies and doors fabricated from 16 gauge steel. 3" depth boxes are furnished with formed steel hinged non-removable cover. Various sizes of removable concentric knockouts are furnished on all four sides of standard cutout boxes. Mounting holes on back of box.

Product details

General

Application
Designed for use as surface-mounted junction box, service box, switch box, and cutout box.
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
Yes
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725300105

Dimensions

Actual Height
4.5 in
Depth
5 in
Height
5 in
Weight
2.1 lb
Width
5 in

Conductor Related

Cable Entry
Knock Outs

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
5