NEMA 1 Telescope (HS/S Series Wireway) 12X12 in. Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

AF1212G

NEMA 1 Telescope (HS/S Series Wireway) 12X12 in. Carbon Steel - Galvanized.

Product details

General

Accessory Type
Wireway
Color
Finish Type
Galvanized
Material
Steel
Series
HS and S Series Wireway
Type
Fitting
UPC
786725852420

Dimensions

Depth
9.5 - 15 in
Height
12 in
Weight
20 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1

Logistics

Carton Quantity
1