WBP_DFPCLCSCE1MM_PRODIMAGE
WBP_DFPCLCSCE1MM_PRODIMAGE
Discontinued

Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 1 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

DFPCLCSCF1MM

Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 1 Meter Length.

Plenum Rated

Product details

General

Application
LC-SC
Color
Connector Type
LC to SC
Construction Material - Main
Glass Fiber
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
OptiChannel Fiber Patch Cords
Material
Glass Fiber
Size
OM4
Sub Brand
Fiber Optic Products
Temperature Rating
0 Degrees C to 75 Degree C
Type
OptiChannel Fiber Patch Cords
UPC
662620312736

Dimensions

Display Size
OM4
Length (Meters)
1 m
Pitch
12

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Fiber Type
Plenum
Mode
OM4, MM
Wire Type
Multimode

Certifications And Compliance

Industry Standard(s)
TIA-568-C.3

Logistics

Carton Quantity
50

Resources and downloads