WBP_EC08N_PRODIMAGE
WBP_EC08N_PRODIMAGE
Discontinued

Signal-QuickTM End Caps, 8mm Non-Shielded

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

EC08N

Signal-Quick End Cap 8mm Non-Shielded.

  • Beveled edge deflects lateral impacts
  • Reduces and or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

Product details

General

Application
Sensor Mounting
Color
Construction
Molded
EU RoHS Indicator
Yes
Item Type
E-Cap
Material
Delrin
UPC
783585710310

Dimensions

Display Size
8MM

Logistics

Carton Quantity
10