KIL_F_FSCT-2_Angled
* Representative image
KIL_F_FSCT-2_Angled
Discontinued

FSCT-1MSU6 - 1/2"Iron, FSCT Type Shallow Device Box without Mounting Lugs

Brand:

Killark

Catalog ID:

FSCT-1MSU6

1/2"Iron, FSCT Type Shallow Device Box without Mounting Lugs.

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
FSCT
Material
Iron
Series
F
Type
Device Box
UPC
783936131269

Dimensions

Hub Size
1/2"

Logistics

Carton Quantity
5

Resources and downloads