WBP_FSPSCDM6AQ_PRODIMAGE
WBP_FSPSCDM6AQ_PRODIMAGE
Discontinued

FSP Adapter Panel, 6-Fiber, SC Duplex, 12-Port, Loaded with 6 Adapters, Phosphor Bronze, Aqua

Brand:

Hubbell Premise Wiring

Catalog ID:

FSPSCDM6AQ

FSP Adapter Panel, 6-Fiber, SC Duplex, 12-Port, Loaded with 6 Adapters, Phosphor Bronze.

  • Premium Quality and High Performance Design

Standard Product

Product details

General

Application
Interconnect
Color
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
No
Item Type
6) SC Duplex
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
UPC
662620103693

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26

Conductor Related

Fiber Size
125 Micron
Fiber Type
Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4

Resources and downloads