KIL_F_670_Angled
* Representative image
KIL_F_670_Angled

670SA - 2" Stamp Aluminum Form 7 Conduit Cover

Brand:

Killark

Catalog ID:

670SA

2" Stamp Aluminum Form 7 Conduit Cover

Aluminum. 316 stainless steel screws. Natural finish.

Product details

General

Application
For use with Duraloy 7 Series fittings.
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Duraloy 7
Type
Conduit Body Cover
UPC
783936080840

Dimensions

Diameter - Outside
1.28 in
Dimensions
7 in x 3 in x 1 in
Gross Weight with Packaging
0.23
Height
1 in
Hub Size
2"
Length
7 in
Width
3 in

Logistics

Carton Quantity
10