KIL_F_270G_Side
* Representative image
KIL_F_270G_Side

970GSA - 4" Stamp Aluminum Form 7 Conduit Cover w/ gasket

Brand:

Killark

Catalog ID:

970GSA

4" Stamp Aluminum Form 7 Conduit Cover w/ gasket,

Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.

Product details

General

Catalog Number

970GSA

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7

Type

Conduit Body Cover With Gasket

UPC

783936093888

Dimensions

Hub Size

3-1/2" to 4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5