KIL_F_AN-3B_Isometric
* Representative image
KIL_F_AN-3B_Isometric

AN-3CS - 1" Steel, Rigid Conduit Nipple, 1"x2-1/2" NPT

Brand:

Killark

Catalog ID:

AN-3CS

1" Steel, Rigid Conduit Nipple, 1"x2-1/2" NPT

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Steel
Series
AN
Type
Rigid Conduit Nipple
UPC
783936113241

Dimensions

Hub Size
1"

Logistics

Carton Quantity
25