WBP_GF5262SG_PRODIMAGE
WBP_GF5262SG_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
Discontinued

Replaced By GFSG5262 - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GF5262SG

15A, 125V Industrial Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle.

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Series
Extra Heavy Duty
Type
Tamper-Resistant/Weather-Resistant
UPC
783585581002

Electrical Ratings

Current / Amperage Rating
15 A

Logistics

Carton Quantity
10