WBP_HBL2623VBK_PRODIMAGE
WBP_HBL2623VBK_PRODIMAGE

Locking Devices, Twist-Lock®, Valise, Female Connector Body, 30A 250V, 2-Pole3-Wire Grounding, L6-30R, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2623VBK

Twist-Lock® Vasile®, Connector Bodies, 30A 250V, 2-Pole 3-Wire Grounding, NEMA L6-30R Nylon.

  • Powerful cord grips prevent conductor slippage and strain on wiring terminals
  • Totally insulated impact and crush resistant nylon body

Standard Product

Product details

General

Application
Heavy Duty Industrial
Color
  • Black
  • Noir
Cord Range
0.590"-0.930" (15.0-23.6)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Valise® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG- #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
UPC
783585043180

Dimensions

Dimensions
3.5 in x 1.78 in x 1.78 in
Display Size
Standard
Height
1.78 in
Length
3.5 in
Weight
0.25 lb
Width
1.78 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L6-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10