* Representative image
CUP-9 - 3-1/2" Aluminum, Threaded Insert Plug
Request a Quote
Brand:
Killark
Catalog ID:
CUP-9
Prop 65 Notice
3-1/2" Aluminum, Threaded Insert Plug
Threaded hubs (NPT)
To close up a tapped hole or hub
Threaded hubs (NPT).
Product details
Resources and downloads
Product details
General
Application
To close up a taped hole or hub.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP
Type
Recessed Plug
Recessed Plug
UPC
783936090092
Dimensions
Dimensions
2 in x 5 in x 5 in
Gross Weight with Packaging
0.93
Height
5 in
Hub Size
3-1/2"
Length
2 in
Width
5 in
Certifications And Compliance
CSA File Number
LR11716
Hazardous Rating(s)
Class I, Divisions 1 & 2, Groups A, B, C, D
Class I, Zones 1 & 2, Groups IIC, IIB, IIA
Class II, Divisions 1 & 2, Groups E, F, G
Class III, Divisions 1 & 2
UL File Number
E10514
Logistics
Carton Quantity
2
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
CUP & PLUG Series Specification Sheet
Catalogs
Killark Catalog
Installation Manuals
CUP & PLUG Series Plugs IOM K1412
Certifications
Download All
CUP Series CSA Certification
CUP & PLUG Series UL Certification
Sales Drawings
CUP-9 Sales Drawing (PDF)
3D Models
CUP-9 3D Model (STP)
Engineering Drawing
CUP-9 Engineering Drawing (DWG)