WBP_HBL3524C_PRODIMAGE
WBP_HBL3524C_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 20A 250V/10A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3524C

Locking Devices, Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 20A 250V/10A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Nylon casing, Back wired, White.

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
20A Insulgrip® Flanged Inlet
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wir only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
Flanged Inlet
UPC
783585039930

Dimensions

Dimensions
3.06 in x 3.06 in x 2.23 in
Display Size
Standard Sized Product
Height
2.23 in
Length
3.06 in
Weight
0.3 lb
Width
3.06 in

Electrical Ratings

Amperage Rating
20/10 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20/10 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250/600 VAC
Voltage Rating Description
250/600 VAC

Conductor Related

Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices