WBP_HBL4729CA_PRODIMAGE
WBP_HBL4729CA_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4729CA

Twist-Lock® Insulgrip® Connector, 15A, 125V, 2-Pole, 3 Wire Grounding, NEMA L5-15R, Angled and white nylon.

  • Ribbed nylon housing provides secure, impact and chemical resistant grip
  • Superior cord grip design protects terminations from excess strain
  • Integral VARI-SIZE insert accomodates a wide range of cord diameters

Produit standard

Product details

General

Application
Color
Cord Range
0.325"-0.655"(8.3-16.6)
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
15A Insulgrip® Connector
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
Temperature Rating
Maximum continu : 75° C ; Minimum continu : -40° C sans impact, -25° avec impact.
UPC
783585171401

Dimensions

Dimensions
2.08 in x 1.52 in x 2.00 in
Display Size
Standard
Height
2 in
Length
2.08 in
Weight
0.15 lb
Width
1.52 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L5-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing