WBP_HBL5302_PRODIMAGE
WBP_HBL5302_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15R, Brown, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5302

Straight Blade Flush Duplex Receptacle 15A, 2-Pole, 3-Wire Grounding, 15A 277V, 7-15R.

Standard

Product details

General

Application
Color
  • Brown
  • Brun
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
2
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Extra Heavy Duty
Type
UPC
783585014241

Dimensions

Dimensions
3.28 in x 1.33 in x 1.19 in
Display Size
Standard Sized Product
Height
1.19 in
Length
3.28 in
Weight
0.25 lb
Width
1.33 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
277 VAC
Voltage Rating Description
277 V
Wattage
4155 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating
7-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10