WBP_HBL4W100C_PRODIMAGE
WBP_HBL4W100C_PRODIMAGE
Discontinued

Surge Protective Devices, SPIKESHIELD Wired-In Branch Panel Protection, TVSS Block, 100KA, 3-Phase 250V

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5W100C

Surge Protective Devices, SPIKESHIELD Wired-In Branch Panel Protection, TVSS Block, 100KA, 3-Phase 250V.

Dry Contacts, NEMA 4X

Product details

General

Application
Surface Mount Brick with Leads
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Indicator(s) Type
Green Status LED, Audible Alarm
Item Type
Wired-In Branch Panel Protection
Material
Steel
Material - Mounting Hardware
Mounting Screws
Operating Temperature
-40 Degrees F to 149 Degrees F (-40 C to 65 C)
Performance
  • Electrical - Diagnostics - Green Status LED’s, Audible Alarm, Dry Contacts
  • Electrical - Surge Current per Phase - 100kA
  • Environmental - Operating Temperature - -40ºF to 140ºF (-40ºC to 60ºC)
  • Mechanical - Terminal Accommodation - #10 AWG 18.0" Wire Leads
Response Time
5
Series
Wired-In Panels
Type
100kA
UPC
783585120805

Dimensions

Display Size
100kA Peak

Electrical Ratings

Connectivity
Leads
Frequency Rating
60 Hz
Phase
Three Phase
Voltage Rating
Delta 240 VAC
Voltage Rating Description
240 VAC Delta

Certifications And Compliance

Industry Standard(s)
cULus UL1449-3Rd Edition Type 2 Spd