WBP_HBL5969VBLK_PRODIMAGE
WBP_HBL5969VBLK_PRODIMAGE

Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 125V, 5-15R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5969VBLK

Valise® Straight Blade Female Connector Body 15A, 2-Pole, 3-Wire Grounding, 125V, 1-15R.

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors
  • Assembly screws are captive and will not fall out while wiring

Product details

General

Application
Color
  • Black
  • Noir
Cord Range
0.220"-.660" (5.6-16.8)
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
0.5
Insulation
Insulated Body
Item Type
Valise
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-12 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Valise®
Style
Standard
Temperature Rating
Max Continu- 75 degrés C, Minimum- -40 sans impact
Type
UPC
783585013275

Dimensions

Dimensions
2.68 in x 1.32 in x 2.68 in
Display Size
Standard
Height
2.68 in
Length
2.68 in
Weight
0.15 lb
Width
1.32 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Conductor Range
#14 AWG to #12 AWG
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
8400