WBP_HBL7556G_PRODIMAGE
WBP_HBL7556G_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7556G

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 10A 250V/15A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Stainless steel casing, Brown/Stainless.

Metallic Flange

Product details

General

Application
Extra Heavy Duty Industrial
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
10A/15A Grounding Stainless Steel Flanged Inlet
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #12 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Flanged Inlet
UPC
783585237657

Dimensions

Dimensions
2.31 in x 2.31 in x 1.13 in
Display Size
Standard Sized Product
Height
1.13 in
Length
2.31 in
Weight
0.1 lb
Width
2.31 in

Electrical Ratings

Amperage Rating
10/15 A
Connectivity
Screw Terminals
Current / Amperage Rating
10/15 A
Current Rating
10 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250/125 V
Voltage Rating Description
250/125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#16 AWG to #12 AWG

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices