WBP_HBL7962_PRODIMAGE
WBP_HBL7962_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 50A 125/250V, 10-50R, Black , Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7962

Straight Blade Non-Grounding Flush Single Receptacle 50A, 3-Pole 3-Wire, 125/250V, 10-50R.

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts
  • Catalogue number, ratings and certifications molded in face

Standard

Product details

General

Application
Heavy Duty
Color
  • Black
  • Noir
Cord Range
0.625"-1.187"
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
3
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
UPC
783585015125

Dimensions

Display Size
Standard Sized Product
Length
2.5 in
Weight
0.5 lb
Width
1.69 in

Electrical Ratings

Amperage Rating
50 A
Connectivity
Back and Side Wired
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
12500 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186
Nema Rating
10-50R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
2640

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices