WBP_HBL7863D_PRODIMAGE
WBP_HBL7863D_PRODIMAGE
WBP_HBL7863D_front_PRODIMAGE

Switches and Lighting Control, Motor Disconnect, 3-Pole, 60A 600V, Back and Side Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7863D

Manual Motor Controller Disconnect Switch 60A, 3-Pole, 600V, Back and Side Wired.

  • Front and back wiring with steel screws and copper terminals
  • Recessed wiring wells for finger safe environments
  • Thermoset body withstands high temperatures
  • Thermoset body provides high resistance to electrical arc tracking
  • Strong ON/OFF action with quick-make, slow break operation
  • Optional Side Finger Guards for close wall applications and finger safe environments
  • Four large silver alloy contacts per pole has excellent conductivity with maximum M4969 longevity
  • Lubrication-free controller with continued ON/OFF cycling even in harsh, dust and high heat environments

Produit standard

Product details

General

Color
  • Black
  • Noir
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
30
Item Type
Open Switch
Load Capacity
Inductive
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3 Pole
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series
Standard Toggle
Type
UPC
783585202907

Dimensions

Display Size
Standard Sized Product
Weight
0.9 lb

Electrical Ratings

Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Three Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Wattage
36000

Certifications And Compliance

Industry Standard(s)
  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity
10
Pallet Quantity
1300