WBP_HBLDS3AC_PRODIMAGE
WBP_HBLDS3AC_PRODIMAGE

Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, NEMA4XEnclosure, With Aux Contact

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS3ACNK

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Three Pole, 30A 600V AC, Screw Terminals, Gray, NEMA4XEnclosure, With Aux Contact.

Product details

General

Application
Enclosure Type
Type 4X, IP69k
EU RoHS Indicator
No
Mounting Method
External fully adjustable feet
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series
Non-Fused
Style
Heavy Duty
Type
UPC
783585003771

Dimensions

Dimensions
8.5 in x 6 in x 4.12 in
Height
4.12 in
Length
8.5 in
Width
6 in

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 3000V AC minimum

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
1
Pallet Quantity
390