60A UNFUSED, 4X REP COVER W/ JOG
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBLDS6RCJ
60A UNFUSED, 4X REP COVER W/ JOG.
Product details
Resources and downloads
Product details
General
Application
Jog Switch / Labelless (60A)
Enclosure Type
Non-Metallic
EU RoHS Indicator
Contact Manufacturer
Series
Non-Fused;Fused
Style
Jog
Type
Accessories
UPC
783585365268
Electrical Ratings
Current / Amperage Rating
60 A
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
1
Resources and downloads
Specifications
Wiring HBLDS6RCJ Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
WDK F-8 Catalog Page
Literature
Download All
Safety Product Guide
Circuit-Lock® Motor Disconnects with Jog Switch
Warranty
Industrial & Commercial Products
Installation Manuals
WIRING_PD2778_INSTALLINST
Sales Drawings
WDK_HBLDS6RCJ_DRAWING_PDF
Engineering Drawing
HBLDS6RCJ AutoCAD Drawing