SS DISCONNECT, 60A JOG, 4X REP COVER
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBLDS6SSRCJ
SS DISCONNECT, 60A JOG, 4X REP COVER.
Product details
Resources and downloads
Product details
General
Application
Jog Switch / Labelless (60A)
Enclosure Type
Stainless Steel
EU RoHS Indicator
Contact Manufacturer
Series
Non-Fused;Fused
Style
Jog
Type
Accessories
UPC
783585640402
Electrical Ratings
Current / Amperage Rating
60 A
Resources and downloads
Specifications
Wiring HBLDS6SSRCJ Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
WDK F-8 Catalog Page
Literature
Download All
WIRING_WLFVM034
Pulp & Paper Solutions
Warranty
Industrial & Commercial Products
Engineering Drawing
HBLDS6SSRCJ AutoCAD Drawing