HW-WM-CS
* Representative image
HW-WM-CS
Discontinued

HW-WM3648CS - Discontinued

Brand:

Wiegmann

Catalog ID:

HW-WM3648CS

Back Panel Control Series 31X22 Carbon Steel-White.

Carbon Steel back panel for the Control Series line of enclosures.

Product details

General

Color
White
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725858620

Dimensions

Weight
41 lb

Certifications And Compliance

Certified Listed
cULus
UL Listed
Yes

Logistics

Carton Quantity
1