L-45G
* Representative image
L-45G
Discontinued

L121245G - Discontinued

Brand:

Wiegmann

Catalog ID:

L121245G

N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 12X12 Carbon Steel - Galvanized.

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized 45 degrees elbow fitting.

Product details

General

Accessory Type
Elbow
Application
For use with HS and S Series wireway.
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Fitting Type
45 Degree Elbow
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725852833

Dimensions

Actual Depth
18.5 in
Actual Height
11.25 in
Actual Length
18.5 in
Actual Width
12.06 in
Depth
19 in
Height
11 in
Weight
10 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1