KIL_E_EXB-18368_N34_Isometric
* Representative image
KIL_E_EXB-18368_N34_Isometric

EXB explosionproof and flameproof bolted enclosure, 20 X 36 X 11, Class I, II, III, BCDEFG, Cast Aluminum, Type 4,

Brand:

Killark

Catalog ID:

EXB-203611 N34

EXB Series, 20 X 36 X 11, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

Copper-free cast aluminum construction - high strength, lighter in weight, and corrosion resistant. Fewer cover bolts - computer-aided design lessens the number of cover bolts by eliminating corner bolts. Reduces installation and maintenance time. Gaskete

Product details

General

Application
  • Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w
Color
  • Gray
Cover Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB
Size
20" x 36" x 11"
Type
  • Junction Box
  • Junction Box
UPC
783936119243

Dimensions

Gross Weight with Packaging
540

Certifications And Compliance

ATEX File Number
PTB 07 ATEX 1025U / PTB 07 ATEX 1024
CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
IEC E x 07.0022U / IEC E x 07.0023
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696 / E12379