WBP_MCCMV9XX10_PRODIMAGE
WBP_MCCMV9XX10_PRODIMAGE
Discontinued

Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Yellow

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCMV22BK10

Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Yellow.

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

Product details

General

Color
Black
EU RoHS Indicator
Yes
Item Type
Cable Management Accessories
Lock Mechanism
Hook & Loop
Material
Nylon
Tensile Strength
600 lb.
Type
Velcro Fasteners
UPC
662620810256

Dimensions

Length
22 in
Thickness
0.065

Logistics

Carton Quantity
5

Resources and downloads