WBP_PM1004PA005_PRODIMAGE
WBP_PM1004PA005_PRODIMAGE

Straight Blade Devices, Plug Strip, 6) Receptacles, Metallic Body, 6' Cord

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PM3004PB020

Straight Blade Devices, Plug Strip, 6) Receptacles, Metallic Body , 6' Cord

6' Cord

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Male Connector
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585358253

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi

Logistics

Carton Quantity
5