NEMA 1 Reducer (HS/S Series Wireway) 12X8 in. Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

R1208G

NEMA 1 Reducer (HS/S Series Wireway) 12X8 in. Carbon Steel - Galvanized.

Product details

General

Accessory Type
Wireway
Color
Finish Type
Galvanized
Material
Steel
Series
HS and S Series Wireway
Type
Accessory
UPC
786725852659

Dimensions

Actual Depth
1.25 in
Depth
1 in
Height
12 in
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1

Logistics

Carton Quantity
1