WBP_REKSJ20_PRODIMAGE
WBP_REKSJ20_PRODIMAGE
Discontinued

Cabinet Hardware, Joining Kit, Side-to- Side 30", for REBOX® Cabinets

Brand:

Hubbell Premise Wiring

Catalog ID:

REKSJ30

Cabinet Hardware, Joining Kit, Side-to- Side 30", for REBOX® Cabinets.

Side by Side Joiner Kit

Product details

General

Application

REBOX® Enclosure Accessories

Catalog Number

REKSJ30

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Type

Joining Kits

UPC

662620829524

Dimensions

Thickness

0.0781

Width

11.4 in

Resources and downloads

Specifications