WBP_RJ62ITR_PRODIMAGE
WBP_RJ62ITR_PRODIMAGE
play
Tradeselect Devices
play
Tamper-Resistant Receptacles
Discontinued

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RJ62ITR

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Ivory.

Prise inviolable 20A 125V

Product details

General

Application
Color
Contact
Brass
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Frame and Receptacle Only
Material - Mounting Hardware
Screw Mounting
Temperature Rating
Par TIA
UPC
883778302664

Dimensions

Display Size
1-Gang Standard Sized

Electrical Ratings

Connectivity
Terminal Screws for Receptacle

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
5-20R

Logistics

Carton Quantity
10