SDN12
* Representative image
SDN12

N12 Single Door Flanged Disconnect No Handle 42X31X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12423108

N12 Single Door Flanged Disconnect No Handle 42X31X8 Carbon Steel - Gray.

Designed for indoor use in protecting compenents from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E ra Flex, I-T -E Max-Flex and Square D Class 9422 variable depth and cable mechanisms.

Product details

General

Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
3-Point
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725847891

Dimensions

Actual Depth
8.13 in
Actual Width
31.38 in
Depth
8 in
Height
42 in
Weight
100 lb
Width
31 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1