SDN12
* Representative image
SDN12

N12 Single Door Flanged Disconnect No Handle 36X31X16 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12363116

N12 Single Door Flanged Disconnect No Handle 36X31X16 Carbon Steel - Gray.

Designed for indoor use in protecting compenents from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E ra Flex, I-T -E Max-Flex and Square D Class 9422 variable depth and cable mechanisms.

Product details

General

Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
2-Point
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725847884

Dimensions

Actual Depth
16.13 in
Actual Width
31.38 in
Depth
16 in
Height
36 in
Weight
117 lb
Width
31 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1