SDN12
* Representative image
SDN12
Discontinued

N12 Single Door Flanged Disconnect No Handle 48X37X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12483710

N12 Single Door Flanged Disconnect No Handle 48X37X10 Carbon Steel - Gray.

Designed for indoor use in protecting compenents from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E ra Flex, I-T -E Max-Flex and Square D Class 9422 variable depth and cable mechanisms.

Product details

General

Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Finish Type
Polyester Powder
Latches Type
3-Point
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725420056

Dimensions

Actual Depth
10.25 in
Actual Width
37.38 in
Depth
10 in
Height
48 in
Weight
148 lb
Width
37 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1