WBP_SFRCORFFGY_PRODIMAGE
WBP_SFRCORFFGY_PRODIMAGE
Discontinued

RCA Connector, Female to Female, Orange Insulator, Gray Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCORFFGY

RCA Connector, Female to Female, Orange Insulator, Gray Housing.

Standard Product

Product details

General

Application
Snap-Fit RCA Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Orange Insulator
Temperature Rating
Per TIA
Type
RCA, Pass-Thru, F to F Coupler
UPC
662620286310

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads