WBP_SFRCSCASCAS1SM_PRODIMAGE
WBP_SFRCSCASCAS1SM_PRODIMAGE
Discontinued

Fiber Optic, Riser, Single Mode, Simplex, SC-SC, 1 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCSCSCS1SM

Fiber Optic, Riser, Single Mode, Simplex, SC-SC, 1 Meter Length.

Product details

General

Color
Connector Type
SC/UPC to SC/UPC
UPC
662620614267

Dimensions

Length (Meters)
1 m

Conductor Related

Fiber Type
Riser
Mode
OS2, SM

Resources and downloads