WBP_SNAP15USBW_PRODIMAGE
WBP_SNAP15USBW_PRODIMAGE
play
Tamper-Resistant Receptacles
play
SNAPConnect Devices
+4
WBP_SNAP15USBW_front_PRODIMAGE
Discontinued

Straight Blade Devices, Receptacles, Decorator, Duplex, Commercial/Industrial Grade, SNAPConnect, Two USB type 2.0 ports 3 Amp 5 Volt, 15A 125V AC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP15USBW

Straight Blade Devices, Receptacles, Decorator, Duplex, Commercial/Industrial Grade, SNAPConnect, Two USB type 2.0 ports 3 Amp 5 Volt, 15A 125V AC, 2-Pole 3-Wire Grounding, 5-15R, White.

  • Two USB ports 3 Amp, 5V DC, type A, class 2.0
  • Tamper-Resistant decorator duplex receptacle
  • Green LED indicator to show USB power available
  • Compatible with USB 1.1/2.0/3.0 devices, including Apple® products

SNAP Connect, Tamper Resistant

Product details

General

Application
Extra Heavy Duty
Color
White
Horsepower - Maximum
0.5
Indicator(s) Type
Green LED
Item Type
SNAPConnect USB Charger Style Line Decorator Duplex Receptacle
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Receptacle certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal
Series
USB Charger
Style
Style Line Decorator
Type
Tamper-Resistant
UPC
883778305375

Dimensions

Dimensions
3.28 in x 1.75 in x 1.54 in
Height
1.54 in
Length
3.28 in
Width
1.75 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
cETLus Listed to UL498
Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Tamper-Resistant Receptacles
play
SNAPConnect Devices

Engineering Drawing