KIL_F_OLB-CG
* Representative image
KIL_F_OLB-CG

OLB-7CG-S - O Series/Duraloy 5 Series, AL Conduit Body With Cover And Silicone Gasket- LB Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic Inches

Brand:

Killark

Catalog ID:

OLB-7CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket- LB Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic Inches

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.

Product details

General

Catalog Number

OLB-7CG-S

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936095196

Dimensions

Hub Size

2-1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer