KIL_F_OT-2CG
* Representative image
KIL_F_OT-2CG

OT-4CG-S - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket- T Type - Hub Size 1-1/4 Inch - Volume 32.0 Cubic Inches

Brand:

Killark

Catalog ID:

OT-4CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket- T Type - Hub Size 1-1/4 Inch - Volume 32.0 Cubic Inches

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.

Product details

General

Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body With Cover & Gasket
UPC
783936095165

Dimensions

Hub Size
1-1/4"