KIL_F_CUP-7_Isometric
* Representative image
KIL_F_CUP-7_Isometric

PLUG8-EX - 3" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

Brand:

Killark

Catalog ID:

PLUG8-EX

3" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub
  • Certified QUAD listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG
Type
  • Recessed Plug
  • Recessed Plug
UPC
783936066844

Dimensions

Hub Size
3"

Certifications And Compliance

ATEX File Number
13ATEX1196U
IECEx File Number
13.0073U

Logistics

Carton Quantity
2