KIL_PR_UGRQW_Single_Gang_Angled
* Representative image
KIL_PR_UGRQW_Single_Gang_Angled

UGR Series 20A 125V Acceptor Receptacle Quick-Wire, 3/4" Feed-Thru

Brand:

Killark

Catalog ID:

UGR5-20231QW

20A 125V Acceptor Receptacle Quick-Wire, 3/4" Feed-Thru

  • Factory sealed chamber in UGR receptacle contains switch’s arcing components.
  • Spring loaded receptacle cover closes when plug is removed.
  • Copper-free aluminum (less than 4/10 of 1%) alloy resists corrosion
  • Electrostatically applied and baked powder epoxy/polyester finish
  • ACCEPTOR® plugs conform to NEMAconfigurations, while it's “turn to engage” feature locks in plug and can be used to prevent accidental disengagement of critical equipment.
  • Plugs for use with type S/SO/ST/STO heavy duty cord.

The ACCEPTOR® UGP-QW / UGR-QW Plug and Receptacle system, with its unique patented design, is interchangeable with other NEMA bladed type explosion-proof and dust ignition proof devices. Plugs and receptacles may be used where bladed devices are needed in locations made hazardous by the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers and flyings. Quick-Wire terminal construction allows for easier installation than traditional methods, allowing for labor savings and higher customer satisfaction. Plug can serve to provide power for portable equipment used in both hazardous and non-hazardous areas. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

Product details

General

EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
2
Receptacle Type
Delayed Action
Series
UGR
Type
  • Straight Blade
  • Straight Blade
UPC
783936124476

Dimensions

Hub Size
3/4"

Electrical Ratings

Amperage Rating
20 A

Conductor Related

Number Of Wires
3

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 7(B, C, D), 9(F, G)

Logistics

Factory Sealed
Factory Sealed