KIL_F_VLJSX-2_Angled
* Representative image
KIL_F_VLJSX-2_Angled

VLJSX-2 - VJ Outlet Box with Lugs - Shallow 1-?" - Hub Size ¾"

Brand:

Killark

Catalog ID:

VLJSX-2

VJ Series Aluminum Outlet Box with Lugs - Shallow 1-⅝" - Hub Size ¾"

Complies with NEMA 3, 4, and IPX6 (when gasketed). Supports up to 125 pounds.

Product details

General

Catalog Number

VLJSX-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

VJ

Type

Outlet Box

UPC

783936780061

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.83

Height

3 in

Hub Size

3/4"

Length

1 in

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

UL File Number

E30107 & E3397

Logistics

Carton Quantity

20

Resources and downloads