YTSAR
YTSAR

YTS486AT, Aluminum Full Tension Splice

Brand:

Burndy

Catalog ID:

YTS486AT

Al Full Tension HYSPLICE™, 2500 kcmil, 345 kV.

Product details

General

Connector Type
Splice
Die Index
740
Material
Aluminum
UPC
781810183090
UPC 12 Digit
7818101830900

Dimensions

Dimension - L Length Overall mm
617 mm
Dimension - Length Overall inch
24.28 in

Conductor Related

Conductor - AL Str Size
2500 kcmil
Conductor - AL Str Size Range
2500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads