YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS58R, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS58R

HYSPLICE™, AL Tube jumper loop sleeve for ACAR and Stranded Aluminum conductor, 1780 Kcmil ACSR, 2000 Kcmil AL.

Product details

General

Connector Type
Splice
Die Index
735
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810081594
UPC 12 Digit
7818100815944

Dimensions

Dimension - L Length Overall mm
374 mm
Dimension - Length Overall inch
14.74 in
Dimension - Outside Diameter inch
2.50 in

Conductor Related

Conductor - ACSR Str Size
1780 (84/19) Chukar kcmil
Conductor - ACSR Str Size Range
1780 (84/19) Chukar kcmil
Conductor - AL Str Size
2000 KCMIL
Conductor - AL Str Size Range
2000 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
384

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings