YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS594RT, Aluminum Splice

Brand:

Burndy

Catalog ID:

YNS594RT

HYSPLICE™,ACCOM: 2300 KCMIL ACSR 2500 KCMIL ALUM 2267 KCMIL - 2500 KCMIL ACAR USE BURNDY DIE 740 OVERLAP CRIMPS.

Product details

General

Connector Type
Splice
Die Index
740
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810180655
UPC 12 Digit
7818101806555

Dimensions

Dimension - Diameter Max Size inch
2.60 in
Dimension - L Length Overall mm
420 mm
Dimension - Length Overall inch
16.53 in
Dimension - Outside Diameter inch
2.60 in

Conductor Related

Conductor - ACAR Str Size Range
2267 KCMIL - 2500 KCMIL
Conductor - ACSR Str Size
2300 KCMIL
Conductor - ACSR Str Size Range
2300 KCMIL
Conductor - AL Str Size
2500 KCMIL
Conductor - AL Str Size Range
2500 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings