YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW43R43REKHT, Single Pad Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW43R43REKHT

Single Pad Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type
Deadend
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Holes
4
UPC
781810517161
UPC 12 Digit
7818105171611

Dimensions

Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.50 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.88 in
Dimension - Length Overall inch
24.49 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.69 in

Conductor Related

Conductor - ACSS Str Size
605 (24/7) kcmil;605 (26/7) kcmil;605 (30/7) kcmil;605 (30/19) kcmil;636 (20/7) kcmil;636 (22/7) kcmil;636 (24/7) kcmil;636 (26/7) kcmil;636 (30/7) kcmil;636 (30/19) kcmil;666.6 (24/7) kcmil
Conductor - ACSS Str Size Range
605 (24/7) kcmil-666.6 (24/7) kcmil

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings