BYNA532RT15HHT, Compression Terminal, includes Hardware, 15 Degree, High Temperature
Request a Quote
Brand:
Burndy
Catalog ID:
BYNA532RT15HHT
Prop 65 Notice
15° angle; high temperature; includes hardware.
Product details
Resources and downloads
Product details
General
Connector Type
Terminal
UPC
781810530047
UPC 12 Digit
7818105300477
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
288
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BYNA532RT15HHT Specification Sheet
BURNDY_BYNA532RT15HHT_Specsheet
Catalogs
Full Line BURNDY Catalog