YNTAR_PAD_TAP_image
YNTAR_PAD_TAP_image

YNU49RACCC, ACCC - T-Tap Compression Connector

Brand:

Burndy

Catalog ID:

YNU49RACCC

Repair Sleeve, CTC 600-255-6, Accommodates MAHAKAM 545mm², Die L727W.

Product details

General

Application
For ACCC Conductor
Connector Type
Sleeve
Die Index
727
Die Type
L727W
Material
Aluminum
UPC
781810452547
UPC 12 Digit
7818104525477

Dimensions

Dimension - Length Overall inch
24.00 in
Dimension - Outside Diameter inch
1.97 in

Conductor Related

Conductor - ACCC Str Size
MAHAKAM 545mm²
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
480

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings