YDS3K8_Photo_ColorCMYK_image
YDS3K8_Photo_ColorCMYK_image

YDS6WK, Copper Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS6WK

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #6 Sol COPPERWELD, Die Index: 162 or 276, Made of copper tubing, Installed with standard tools and dies.

Features: Full-Tension HYSPLICE Designed To Exceed The Minimum Rated Breaking Strength Of, 30 PCT Conductivity Extra High Strength Copperweld, And Lower Strength Conductors, Made Of Pure Copper Tubing, Installed With HYSPLICE Tools And Dies, Die Index: 162 Or 276, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W162 Die, (6), Y35, Y750 Tool, U276 Die, (6), Y45 Tool, U276 Die With PT-6515 Adapter, (6), Y46 Tool, U276 Die With PUADP-1 Adapter, (6), Conductor Type: Copperweld

Product details

General

Application
For Copperweld Conductors
Connector Type
Splice
Construction Material - Main
Copper
Die Index
276;162
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
6
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YDS-K
UPC
781810014585

Dimensions

Dimension - B Length inch
1.77 in
Dimension - L Length Overall mm
103 mm
Dimension - Length Overall inch
4.04 in
Dimension - Outside Diameter inch
0.48 in

Conductor Related

Conductor - Copper Solid Size
6 AWG
Conductor - Copper Str Size
1 AWG
Conductor - CopperWeld C Solid Size
6 AWG
Conductor - CopperWeld Solid Size Range
6 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
150
Minimum Pack Quantity
1
Pallet Quantity
7200

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings